Oil Level Gauge
with electronic temperature monitoring
plastic
- Automatic warning when the liquid exceeds the maximum temperature
- Sight glass with good mechanical stability
- Temperature resistant to 75 °C
kr1,114.61
plus sales tax
Added to your shopping cart
Designation
Oil Level Gauge
Version 1
with electronic temperature monitoring
Version 2
normally closed contact
Body material
plastic
Component material
steel
B=Width
42
D1=Thread
M12
H=Height
21
L=Length
164
N=Number of fastening screws
2
SW=Key width
19
B1
45
H1
21
H2
80
L1
127
L2
91
L3
75
L4
191
Description
Material
Housing fibreglass reinforced thermoplastic polyamide.
Sight galss thermoplastic polyamide.
O-ring and flat seal NBR.
Reflector PVC.
Screw and nut, steel.
Sight galss thermoplastic polyamide.
O-ring and flat seal NBR.
Reflector PVC.
Screw and nut, steel.
Version
Housing black.
Sight glass crystal clear, high mechanical stability, non-ageing.
Reflector white.
Screw and nut electro zinc-plated.
Sight glass crystal clear, high mechanical stability, non-ageing.
Reflector white.
Screw and nut electro zinc-plated.
Note
In addition to a visual check, the oil level gauges can also emit an electric signal if the temperature of the liquid inside the container reaches the threshold of 70 °C.
The temperature is monitored by a temperature switch (bi-metal). When the specified temperature is reached, the sensor closes (NO) or opens (NC) the circuit depending on the model.
The sight glass consists of two transparent components which are ultrasonically welded together following assembly. This ensures a seal around the entire body.
The maximum pressure is 1 bar. The maximum tightening torque of the fastening screws is 5 Nm.
The sight glass has high mechanical strength and is resistant to mineral oil, petrol, lubricants, petroleum, solvents and most chemical substances. Avoid contact with alcoholic solutions and hot water.
The temperature is monitored by a temperature switch (bi-metal). When the specified temperature is reached, the sensor closes (NO) or opens (NC) the circuit depending on the model.
The sight glass consists of two transparent components which are ultrasonically welded together following assembly. This ensures a seal around the entire body.
The maximum pressure is 1 bar. The maximum tightening torque of the fastening screws is 5 Nm.
The sight glass has high mechanical strength and is resistant to mineral oil, petrol, lubricants, petroleum, solvents and most chemical substances. Avoid contact with alcoholic solutions and hot water.
Temperature range
Maximum operating temperature: 75 °C.
Assembly
The oil level gauge is secured using two M12 tapped holes or, two 12.2 mm (± 0.2 mm) holes and flange nuts. Centre distance for the fastening holes = L1 ±0.3.
Drawing reference
1) Inspection glass
2) O-ring
3) M12 flange nut
4) Housing
5) Flat seal
6) Temperature sensor
7) M12 hollow screw
2) O-ring
3) M12 flange nut
4) Housing
5) Flat seal
6) Temperature sensor
7) M12 hollow screw
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.