Oil Level Gauge
thermoplastic
- Application sectors: machine, container and vehicle construction
- High mechanical strength
- Ageing resistant
- Temperature resistant to 100°C
- Pressure resistant to 10 bar
kr109.17
plus sales tax
Added to your shopping cart
Designation
Oil Level Gauge
Form
A
Body material
thermoplastic
B=Width
27
D1=Thread
M10
H=Height
20
L=Length
103
N=Number of fastening screws
2
Form definition
without thermometer
H1
21
L1
76
L2
44
L3
37
Description
Material
Housing thermoplastic polyamide.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
O-ring and flat seal rubber (NBR).
Reflector aluminium.
Screw and hex nut steel.
Version
Transparent housing, high mechanical stability, non-ageing, temperature resistant up to 100 °C.
Pressure resistant at 20 °C up to 10 bar, at 60 °C up to 8 bar.
Reflector painted white, line marks and scale black.
Screw and hexagon nut, electro zinc-plated.
Pressure resistant at 20 °C up to 10 bar, at 60 °C up to 8 bar.
Reflector painted white, line marks and scale black.
Screw and hexagon nut, electro zinc-plated.
Note
The oil level gauges can either be fastened as shown in the illustration or screwed directly into a tapped hole. Centre distance for the fastening holes = L1 ±0.3.
The max. tightening torque for the fastening screws is 5 Nm.
The max. tightening torque for the fastening screws is 5 Nm.
Drawing reference
1) flat seal
2) O-ring
2) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.