Dipstick
without vent
thermoplastic
- Temperature resistant to 100°C
- Simple handling
kr15.35
plus sales tax
Added to your shopping cart
Designation
Dipstick
Form
C
Version 1
without vent
Body material
thermoplastic
Component material
zinc
D1=Bore Ø tolerance
+0,1
D1=Diameter/Thread
18
D=Handle diameter
33
D2
24
D3
14
D4 Ø
5
Fastening type
press-in
L
44
L1
21
S min.
17,5
Description
Material
Grip thermoplastic polyamide.
Dipstick steel.
O-ring NBR, Shore 70.
Dipstick steel.
O-ring NBR, Shore 70.
Version
Black handle.
Dipstick, phosphated.
Dipstick, phosphated.
Drawing reference
1) O-ring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.