Dipstick
with ventilation
thermoplastic
- Temperature resistant to 100°C
- Simple handling
kr14.37
plus sales tax
Added to your shopping cart
Designation
Dipstick
Form
D
Version 1
with ventilation
Body material
thermoplastic
Component material
zinc
D1=Bore Ø tolerance
+0,1
D1=Diameter/Thread
14
D=Handle diameter
27
D2
18
D3
13
D4 Ø
4
Fastening type
press-in
L
34
L1
20
S min.
17
Description
Material
Grip thermoplastic polyamide.
Dipstick steel.
O-ring NBR, Shore 70.
Dipstick steel.
O-ring NBR, Shore 70.
Version
Black handle.
Dipstick, phosphated.
Dipstick, phosphated.
Drawing reference
1) O-ring
2) vent hole
2) vent hole
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.