text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Vent Screw
Form
A
Version 1
without air filter
Version 2
with dipstick
Body material
thermoplastic
D1=Thread
M22X1,5
D=Outside diameter
41
D2
28
D3
4
Fastening type
screw in
L
17,5
L1
12

Description

Material
Housing, cap in thermoplastic polyamide 66.
Zinc dipstick.
O-ring in rubber (NBR).
Version
Housing black.
Cap red.
Dipstick phosphated.
Note
The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range
Temperature resistant with oil up to 100°C.
On request
Min-Max markings.
Drawing reference
1) cap
2) O-ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought