text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Vent Screw
Form
A
Version 1
without air filter
Version 2
without dipstick
Body material
thermoplastic
D1=Thread
G1
D=Outside diameter
52
D2
38
Fastening type
screw in
L
20
L1
12

Description

Material
Housing, cap in thermoplastic polyamide 66. Rubber O-ring (NBR).
Version
Black housing, red cap.
Temperature range
Temperature resistant with oil up to 100°C.
Drawing reference
1) cap
2) O-ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range