Filler Neck
with chain
thermoplastic
- With filler sieve
- Captive cap
kr179.29
plus sales tax
Added to your shopping cart
Designation
Filler Neck
Form
A
Version 1
with chain
Version 2
with filter
Body material
thermoplastic
Component material
thermoplastic
D1=Diameter
46
D=Outside diameter
70
L1=Length
94
L=Length
41
D2
83
D3
58
D4
72
D5
60
D6
37
L2
115
L3
14
Description
Material, version
1. Sealing cap red Polyamide 66 thermoplastic.
2. Filler sieve black Polypropylene thermoplastic.
3 Flange electro zinc-plated steel.
4. Fastening screws electro zinc-plated steel.
5 Flange seal cork.
6. Chain brass.
2. Filler sieve black Polypropylene thermoplastic.
3 Flange electro zinc-plated steel.
4. Fastening screws electro zinc-plated steel.
5 Flange seal cork.
6. Chain brass.
Note
Form A: the max. pressure while venting is 50 mbar (0.73 psi) with a max. air volume of 500 l/min. The air filter prevents dirt entering.
Form B: contains a plastic vent and aeration valve. The opening pressure while venting is 0.35 bar (±0.05 bar). The opening pressure while aerating is 0.05 bar. This form is suitable for applications where the airflow needs to be controlled in both directions.
Form B: contains a plastic vent and aeration valve. The opening pressure while venting is 0.35 bar (±0.05 bar). The opening pressure while aerating is 0.05 bar. This form is suitable for applications where the airflow needs to be controlled in both directions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.