text.skipToContent text.skipToNavigation
EN
Choose your language

27632-02

Spherical bearings K/E series DIN ISO 12240-1

  • Suitable for use under high pressure
  • Maintenance-free
  • Durable
  • Low friction
Special features:

from kr104.60

plus sales tax
11 results found

Description

Material
Bearing shell stainless steel 1.4571.

Ball joint stainless steel 1.4034.

Bearing surface PTFE/stainless steel insert.
Version
Ground, polished.
Note
Suitable for high dynamic loads. The fitting dimensions comply with DIN ISO 12240-1 E/K.