text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Spherical Bearing
Version 1
dimensional series k
DIN ISO standard
12240-1
Body material
stainless steel
Component material
PTFE
Body surface finish
ground and polished
Steel code
1.4571
D1=Outside diameter
15H7
D=Internal diameter
6H7
T1=Dynamic load ratings N
9300
T2=Static load ratings N
15500
U=Speed limit rpm
530
H
9
H1
6,75
K
12,7
α
13°

Description

Material
Bearing shell stainless steel 1.4571.

Ball joint stainless steel 1.4034.

Bearing surface PTFE/stainless steel insert.
Version
Ground, polished.
Note
Suitable for high dynamic loads. The fitting dimensions comply with DIN ISO 12240-1 E/K.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought