text.skipToContent text.skipToNavigation
EN
Choose your language

27630

Rod ends with plain bearing internal thread, stainless steel

  • Bearing ball, hardened
  • Plain bearing, maintenance-free
  • Version: right or left-hand thread
Special features:

from kr202.16

plus sales tax
  • 1(current)
  • 2
22 results found
  • 1(current)
  • 2

Description

Material
Housing forged 1.4057 stainless steel.

Ball joint 1.4034 hardened and ground.

Bearing shell 1.4571 stainless steel.
Version
Polished.
Note
The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KJ.