Rod End
with plain bearing
stainless steel
polished
- Bearing ball, hardened
- Plain bearing, maintenance-free
- Version: right or left-hand thread
kr254.08
plus sales tax
Added to your shopping cart
Designation
Rod End
Thread type
external thread
Version 1
with plain bearing
Version 2
LH thread
DIN ISO standard
12240-4
Body material
stainless steel
Component material
stainless steel
Body surface finish
polished
D1=Thread
M05
D=Fastening hole
5
L=Thread length
20
T1=Dynamic load ratings (kN)
7,5
T2=Static load ratings kN
6,2
A
33
B
18
H
8
H1
6
K
11,11
L1
9
α
13°
Description
Material
Housing forged 1.4057 stainless steel.
Ball joint 1.4034 hardened and ground.
Bearing shell 1.4571 stainless steel.
Version
Polished.
Note
The rod end bearing is maintenance-free.
The connection dimensions comply with DIN 648 Form Series KA.
The connection dimensions comply with DIN 648 Form Series KA.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.