text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pin
Version 1
with undercut
Version 2
for shaft lock
Body material
steel
D1=Pin diameter
10
A
20,5
D2
8
D3
14
K
2
L
25
M
1,05
Z1
1
Z2
1

Description

Material

Steel or stainless steel 1.4301.

Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Pin with groove, suitable for DIN 71752 clevis. Secured with a DIN 6799 E-type circlip (alternatively a KL or SL clip).

When combined with a suitable clevis and tang, forms a fully functional clevis joint.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought