text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pin
Version 1
with split pin hole
Body material
steel
D1=Pin diameter
25
A
59
D3
32
D4
6,3
K
5
L
67
Z1
4
Z2
2

Description

Material
Steel 1.0718 or stainless steel 1.4305.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
Pins with a hole, suitable for DIN 71752 clevis. Secured with a split pin.

When combined with a suitable clevis and tang, forms a fully functional clevis joint.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range