text.skipToContent text.skipToNavigation
EN
Choose your language

27800

Swivel feet plates antistatic, Form A

  • To protect sensitive electrical or electronic parts, components and devices
  • Application fields: electronic assemblies, equipment manufacturing according to ATEX directives
  • Made from a special electrically conductive plastic
  • ESD operating parts have been specially developed for use in ESD protection areas
Special features:

from kr22.23

plus sales tax

Description

Material
Plates, thermoplastic, fibreglass reinforced.
Version
black.
Note
Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see 27810.
For matching ball joints see 27811.
Safety
These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.
These ESD products are certified by TÜV-Süd in relation to their electrical discharge capability.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.