Plate
zinc
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- Any plate can be combined with any threaded spindle
- The anti-slip-plate absorbs vibrations and prevents the swivel foot slipping
- Material: plate die-cast zinc or 1.4305 stainless steel
kr55.56
plus sales tax
Added to your shopping cart
Designation
Plate
Form
A
Body material
zinc
D=Plate diameter
40
Fmax=Load capacity max. kN
20
H=Height
18
Description
Material
Plates die-cast zinc or stainless steel 1.4305.
Version
Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Stainless steel plate, bright.
Note
Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles, see 27828.
For matching threaded spindles, see 27828.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.