text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Plate
Form
A
Body material
stainless steel
D=Plate diameter
100
Fmax=Load capacity max. kN
45
H=Height
18

Description

Material

Plates die-cast zinc or stainless steel 1.4305.

Version
Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note
Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles, see 27828.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought