text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Plate
Form
B
Size
50
Version 1
anti-slip plate
Body material
thermoplastic
Body colour
black
D=Plate diameter
49
Fmax=Load capacity max. kN
9
H=Height
20
PL ALUPROFIL ZUBEHÖR
TRUE

Description

Material
Plates, thermoplastic, glass bead reinforced.
Anti-slip plate thermoplastic elastomer.
Version
Black.
Note

Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see 27810.
For matching ball joints see 27811.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range