text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Levelling Foot
Form
C
Version 1
with hexagon socket
Body material
steel
Component material
rubber
D1=Thread
M16
D=Plate diameter
50
F=Max.stat. Load capacity kN
4
H1=Total height
129
H=Height
19
L=Thread length
100
H2
29
SW
16
SW1
8

Description

Material
Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Version
Foot plate, electro zinc-plated or polished.
Threaded spindle, electro zinc-plated or bright.
Rubber support, vulcanised, black.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought