Levelling Foot
steel
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- Rubber pad dampen structural sound
- Suitable nuts included
- Material: Foot plate and threaded spindle, steel or stainless steel
kr109.25
plus sales tax
Added to your shopping cart
Designation
Levelling Foot
Form
B
Body material
steel
Component material
rubber
D1=Thread
M12
D=Plate diameter
80
F=Max.stat. Load capacity kN
10
H1=Total height
135
H=Height
25
L=Thread length
100
A
54
D
80
D1
M12
H2
35
L
100
SW
14
Description
Material
Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Rubber support (NBR) 80 Shore.
Version
Foot plate, electro zinc-plated or polished.
Threaded spindle, electro zinc-plated or bright.
Rubber support, vulcanised, black.
Threaded spindle, electro zinc-plated or bright.
Rubber support, vulcanised, black.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.