text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Levelling Foot
Version 1
round
Version 2
with hexagon
Body material
polyamide
Component material
steel
D1=Thread
M08
D=Plate diameter
30
F=Max.stat. Load capacity kN
3
H1=Total height
31
H=Height
16
L=Thread length
15
D
30
D1
M08
L
15
SW
13

Description

Material
Polyamide.
Screw, steel.
Version
Black.
Screw electro zinc-plated.
Note
Levelling feet with hexagonal collar and cross slot in the base as assembly aid. Rigid version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range