Levelling Foot
hexagon
polythene
- Compensates for uneven ground
- Application sectors: machine and equipment construction, logistics and assembly
- Hexagonal base
- Various versions
kr3.42
plus sales tax
Added to your shopping cart
Designation
Levelling Foot
Version 1
hexagon
Body material
polythene
Component material
steel
D1=Thread
M08
F=Max.stat. Load capacity kN
3
H1=Total height
47,5
H=Height
7,5
L=Thread length
40
SW=Key width
25
D1
M08
L
40
SW
25
Description
Material
Polyethylene.
Screw, steel.
Screw, steel.
Note
Levelling feet with hexagonal base. Rigid version.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.