text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Levelling Foot
Version 1
hexagon
Body material
polythene
Component material
steel
D1=Thread
M06
F=Max.stat. Load capacity kN
1,5
H1=Total height
57
H=Height
7
L=Thread length
50
SW=Key width
20
D1
M06
L
50
SW
20

Description

Material
Polyethylene.
Screw, steel.
Note
Levelling feet with hexagonal base. Rigid version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought