Cap
for levelling feet
polythene
- Protect surface from scratches
- Material: polyethylene
- For foot plates with diameter 30 mm or 60 mm
kr1.85
plus sales tax
Added to your shopping cart
Designation
Cap
Version 1
for levelling feet
Body material
polythene
D=Outside diameter
31,8
D=for foot plate -Ø
30
H=Height
4,8
D
31,8
Foot plate Ø
30
H
4,8
Description
Material
Polyethylene
Version
Black.
Note
The caps protect the surface against scratch marks.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.