text.skipToContent text.skipToNavigation
EN
Choose your language

27876

Hinges stainless steel

  • Connect two fixed components flexibly to each other
  • Application sectors: machine construction, furniture construction, doors, hatches, hoods
  • Stainless steel 1.4401
  • Version: polished or abrasive blasted

from kr104.69

plus sales tax
6 Products

Description

Material
Stainless steel 1.4401.
Version
Polished or blasted.
Note
Hinges with fixed pin and countersunk holes.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.