Round Bracket
steel
- Accessories for gas springs
- Version: steel or stainless steel
kr64.30
plus sales tax
Added to your shopping cart
Designation
Round Bracket
Form
A
Body material
steel
D=Ball diameter
10
F=Strength N
800
D
10
L
9
L1
3
Description
Material
Steel or stainless steel 1.4404.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.