text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Rod-End Eye
Form
A
Thread type
internal thread
Body material
steel
Body surface finish
galvanised
D2=Thread
M03,5
D=Bore diameter
4,1
D
4,1
D1
8
D2
M03,5
L2
11
SW
4
T
6

Description

Material

Steel or 1.4305 stainless steel.

Version
Steel electro zinc-plated.
Stainless steel bright.
Note
With internal thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought