Hinge Plate
steel
galvanised
- Steel or stainless steel
- Bright
- Electro zinc-plated
kr41.80
plus sales tax
Added to your shopping cart
Designation
Hinge Plate
Form
B
Body material
steel
Body surface finish
galvanised
A=Hole spacing
75
F=Strength N
1800
L=Length
95
A1
57
Form definition
long
Description
Material
Steel or stainless steel 1.4404.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.