text.skipToContent
text.skipToNavigation
x
We use cookies to ensure that we are offering you the best possible user experience on our website. Agree to our
privacy notice
in order to continue.
About
News
Service
Download
EN
Choose your language
Swedish
English
Change country
60,000 items
98% availability
Same day shipping
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Log in/Register
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Shopping cart
Homepage
Machine and plant construction
26000
Springs
Compression springs ISO 10243, moderate load
26001
Compression springs ISO 10243, moderate load
Permit high alternating and permanent loads
Can be used at operating temperatures of up to 230°
Additionally heat-treated
Long life expectancy
Special features:
Datasheet
from kr22.06
plus sales tax
plus shipping costs
Added to your shopping cart
Add to cart
Please select Article
Article
D=Bore diameter
Please select
10 (8)
12,5 (9)
16 (10)
20 (14)
25 (16)
D1=Pin diameter
Please select
5 (8)
6,3 (9)
8 (10)
10 (14)
12,5 (16)
S max.
Please select
114 (5)
12 (5)
14 (5)
17 (5)
19 (5)
24 (5)
29 (5)
9,4 (5)
33 (4)
38 (3)
43 (2)
48 (2)
53 (2)
57 (2)
67 (1)
76 (1)
L0=Length
Please select
25 (5)
32 (5)
38 (5)
44 (5)
51 (5)
64 (5)
76 (5)
89 (4)
102 (3)
115 (2)
127 (2)
140 (2)
152 (2)
178 (1)
203 (1)
305 (5)
1
(current)
2
3
Filter
57 results found
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=20, D1=10, LO=152, CHROME-SILICON STEEL BLUE
Item No. 26001-2010152
D=Bore diameter
20
D1=Pin diameter
10
S max.
57
L0=Length
152
kr85.59
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=20, D1=10, LO=305, CHROME-SILICON STEEL BLUE
Item No. 26001-2010305
D=Bore diameter
20
D1=Pin diameter
10
S max.
114
L0=Length
305
kr179.43
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=25, CHROME-SILICON STEEL BLUE
Item No. 26001-2512025
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
9,4
L0=Length
25
kr37.94
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=44, CHROME-SILICON STEEL BLUE
Item No. 26001-2512044
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
17
L0=Length
44
kr45.98
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=32, CHROME-SILICON STEEL BLUE
Item No. 26001-2512032
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
12
L0=Length
32
kr41.80
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=38, CHROME-SILICON STEEL BLUE
Item No. 26001-2512038
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
14
L0=Length
38
kr43.68
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=115, CHROME-SILICON STEEL BLUE
Item No. 26001-2512115
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
43
L0=Length
115
kr85.59
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=89, CHROME-SILICON STEEL BLUE
Item No. 26001-2512089
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
33
L0=Length
89
kr71.80
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=127, CHROME-SILICON STEEL BLUE
Item No. 26001-2512127
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
48
L0=Length
127
kr97.60
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=140, CHROME-SILICON STEEL BLUE
Item No. 26001-2512140
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
53
L0=Length
140
kr99.59
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=152, CHROME-SILICON STEEL BLUE
Item No. 26001-2512152
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
57
L0=Length
152
kr101.48
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=305, CHROME-SILICON STEEL BLUE
Item No. 26001-2512305
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
114
L0=Length
305
kr226.97
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=178, CHROME-SILICON STEEL BLUE
Item No. 26001-2512178
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
67
L0=Length
178
kr129.58
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=25, D1=12,5, LO=203, CHROME-SILICON STEEL BLUE
Item No. 26001-2512203
D=Bore diameter
25
D1=Pin diameter
12,5
S max.
76
L0=Length
203
kr153.31
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=10, D1=5, LO=38, CHROME-SILICON STEEL BLUE
Item No. 26001-1005038
D=Bore diameter
10
D1=Pin diameter
5
S max.
14
L0=Length
38
kr25.92
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=10, D1=5, LO=51, CHROME-SILICON STEEL BLUE
Item No. 26001-1005051
D=Bore diameter
10
D1=Pin diameter
5
S max.
19
L0=Length
51
kr30.00
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=10, D1=5, LO=76, CHROME-SILICON STEEL BLUE
Item No. 26001-1005076
D=Bore diameter
10
D1=Pin diameter
5
S max.
29
L0=Length
76
kr39.82
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=12,5, D1=6,3, LO=51, CHROME-SILICON STEEL BLUE
Item No. 26001-1206051
D=Bore diameter
12,5
D1=Pin diameter
6,3
S max.
19
L0=Length
51
kr31.88
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=10, D1=5, LO=64, CHROME-SILICON STEEL BLUE
Item No. 26001-1005064
D=Bore diameter
10
D1=Pin diameter
5
S max.
24
L0=Length
64
kr35.74
More details
COMPRESSION SPRING ISO10243, MEDIUM LOADING, D=12,5, D1=6,3, LO=64, CHROME-SILICON STEEL BLUE
Item No. 26001-1206064
D=Bore diameter
12,5
D1=Pin diameter
6,3
S max.
24
L0=Length
64
kr33.86
More details
1
(current)
2
3
Filter
Description
Material
Chrome silicon steel.
Version
blue.
Note
Lengths, diameters, forces and colour correspond to ISO 10243.
F1 indicates the load on the spring for a long service life with spring travel of 25% of L0.
F2 indicates the load on the spring for a medium service life with spring travel of 30% of L0.
Fmax. indicates the maximum load rating of the spring with spring travel of 37.5% of L0.
F = force required to compress the spring 1 mm.
Details
CAD
Accessories