Compression Spring
chrome-silicon steel
green
- Permit high alternating and permanent loads
- Can be used at operating temperatures of up to 230°
- Additionally heat-treated
- Long life expectancy
kr193.08
plus sales tax
Added to your shopping cart
Designation
Compression Spring
Version 2
light loading
ISO standard
10243
Body material
chrome-silicon steel
Body colour
green
D1=Pin diameter
10
D=Bore diameter
20
L0=Length
305
F (N)
3,8
F max. N
462
F1 (N)
288
F2 (N)
346
L0
305
S max.
122
S1
76
S2
92
Description
Material
Chrome silicon steel.
Version
Green
Note
Lengths, diameters, forces and colour correspond to ISO 10243.
F1 indicates the load on the spring for a long service life with spring travel of 25% of L0.
F2 indicates the load on the spring for a medium service life with spring travel of 30% of L0.
Fmax. indicates the maximum load rating of the spring with spring travel of 40% of L0.
F = force required to compress the spring 1 mm.
F1 indicates the load on the spring for a long service life with spring travel of 25% of L0.
F2 indicates the load on the spring for a medium service life with spring travel of 30% of L0.
Fmax. indicates the maximum load rating of the spring with spring travel of 40% of L0.
F = force required to compress the spring 1 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.