text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Shock Absorber
Version 1
adjustable
Body material
stainless steel
Component material
stainless steel
D=Thread
M10X1
E1=Power consumption per strok
15
E2=Power consumption per hour
24000
FR=Restoring force N
8
KG=Effective mass max. kg
500
S=Travel
10
V=Speed range m/s
0,2 - 3,5
A
2,5
D1
6
D2
3
K
3,5
L
68,5
L1
6,5
L2
48,5

Description

Material
Housing stainless steel 1.4404.

Piston rod stainless steel 1.4125.

Collision head plastic.
Version
Bright.
Note
Industrial shock absorbers are maintenance-free, ready to install hydraulic components. They have an integrated fixed stop. The adjustable version enables precise adjustment to the desired dampening level. After installation, operate and adjust the shock absorber a few times until the desired braking level is achieved.
Exceeding the max. energy intake per hour is possible if temporarily disconnected or the shock absorber is cooled with cylinder exhaust air. The installation position is arbitrary.
Temperature range
-20 °C to +80 °C.
On request
Filled with foodstuff compatible oil acc. to USDA-H1.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought