Mounting Flange
stainless steel
- For support of industrial shock absorbers
- Ideal for space-saving constructions
kr395.10
plus sales tax
Added to your shopping cart
Designation
Mounting Flange
Form
A
Body material
stainless steel
D=Thread
M10X1
H=Thickness
12
L=Length/Width
38
A
25,4
B
25
D1
4,5
D2
8
T
4,5
Description
Material
Stainless steel 1.4404.
Version
Bright.
Note
The compact form enables space saving designs.
Form A:
A locknut must be used to secure the shock absorber.
Form B:
No locknut required. The shock absorber is clamped into the split bracket using the screws provided.
Form A:
A locknut must be used to secure the shock absorber.
Form B:
No locknut required. The shock absorber is clamped into the split bracket using the screws provided.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.