text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Vibration absorber
Version 1
two-piece
Body material
steel
Component material
neoprene
Component colour
black
Body surface finish
galvanised
D1=Internal diameter
9,9
D=Outside diameter
31,8
DH2=Torque Nm (height H2)
10
F1H2=Rad. load kg (height H2)
20
FH2=Axial load kg (height H2)
65
FQH2=Frequency Hz (height H2)
15
H=Height
31,8
D2
19,8
D3
19
H1
12,7
H2
9,4
R
0,75
Shore hardness
55+5

Description

Material
Isolating medium Neoprene.
External body steel.
Version
Steel electro zinc-plated.
Note
The two-part connection isolators are used to create a stable connection or efficient decoupling of machines or systems to adjacent components.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.

A load range of 10 to 285 kg can be covered.

The dimension H, is the height of the connecting isolators when installed.

Product hardness colour coding.
Yellow dot = Shore 35.
Red dot = Shore 45.
Green dot = Shore 55.
Blue dot = Shore 65.
White dot = Shore 75.
Application
The lower part of the connecting isolator (P2) is pressed into the hole (D3) of the plate (P3). The plate P3 is in most cases the base plate on which the machine or system is mounted. Next, the upper part of the connecting isolator (P1) is pushed onto the lower part (P2). Finally, the connecting isolators and the base plate are screwed to the floor or another component using appropriate screws. It is recommended to place a washer between the upper part (P1) and the screw to protect the neoprene from the thread. The washer 07305-08 is recommended for the connecting isolators with D= 31.8 mm and the washer 07305-18 for the connecting insulators with D= 47.5 mm. The connecting isolators can be screwed on both vertically and horizontally. However, the different load ratings must be taken into account.
Temperature range
-30 °C to +80 °C.
Attention
- The temperature range must not be exceeded, otherwise the full function cannot be guaranteed.
- Not resistant to harsh cleaning agents, petrol and oils.
- To prevent damage to the neoprene, contact with sharp objects should be avoided.
- The height H must be maintained during installation to so that the connection isolator does not fall out.
Attention
The prescribed height of the base plate/side plate used (H2/H3) should be observed for optimum utilisation of the connecting isolators.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought