Rubber Buffer
type d
steel
- Elastic buffer element
- Reduction in vibrations
- Application sectors: machine and assembly construction, material handling, agricultural engineering
- Temperature range: -30 °C to +80 °C
- Version: steel or stainless steel
kr10.56
plus sales tax
Added to your shopping cart
Designation
Rubber Buffer
Thread type
external thread
Version 1
type d
Body material
steel
Component material
elastomer natural rubber
CT=Spring stiffness
26
D=Outside diameter
10
FG=Load N
40
G=Thread
M04
H=Height
15
L=Thread length
10
Shore hardness
55A
Description
Material
Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, Shore 55A.
Elastomer natural rubber, medium hardness, Shore 55A.
Version
Steel electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Rubber buffers are used, among other things for mounting aggregates and as elastic buffers to limit the travel of moving masses.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range
-30 °C to +80 °C
On request
Other Shore grades.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.