Rubber Buffer
type ct waisted
steel
- Longer service life: reduction in high edge loads of the rubber
- Elastic buffer element
- Reduction in vibrations
- Application sectors: machine and assembly construction, material handling, agricultural engineering
- Temperature range: -30 °C to +80 °C
kr76.29
plus sales tax
Added to your shopping cart
Designation
Rubber Buffer
Thread type
internal thread
Version 1
type ct waisted
Body material
steel
Component material
elastomer natural rubber
CT=Spring stiffness
499
D=Outside diameter
50
FG=Load N
998
G=Thread
M10
H=Height
30
T=Thread depth
10
D1
40
Shore hardness
57A
Description
Material
Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 57A.
Elastomer natural rubber, medium hardness, Shore 57A.
Version
Steel electro zinc-plated.
Note
The rubber buffers are widely-used construction elements for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Rubber buffers with a waisted contour reduce high edge loads on the rubber by radial deflection and so increase the components service life.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Rubber buffers with a waisted contour reduce high edge loads on the rubber by radial deflection and so increase the components service life.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range
-30 °C to +80 °C
On request
Other Shore grades.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.