text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Profile Damper
Version 1
axial soft dampened
Body material
co-polyester elastomer
D=Outside diameter
20
G=Thread
M06
H=Height
21
L=Thread length
6
MA=Tightening torque (Nm)
6
S=Travel
10
W3=Nm/travel emergency stop
7
W3=Nm/travel permanent load
6
D1
19
D2
27

Description

Material
Co-polyester elastomer.
Version
Material hardness Shore 40D.
Note
Suitable for emergency stop and continual use.
Energy reduction: 35% to 64%.
Dynamic force absorption: 533 N to 10110 N
Impact velocity: max. 5 m/s.

The profile dampers are maintenance-free and are supplied ready to install with a special fastening screw.

Environment: Resistant to microbes, sea water, chemicals and with very good UV and ozone resistance. No water absorption or maceration.
Application
Linear slides and linear guides, pneumatic cylinders, handling equipment, machines and plants
Temperature range
-40 °C to +90 °C
Assembly
Mounting position: any.
Secure fastening screws with Loctite thread lock.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought