text.skipToContent
text.skipToNavigation
x
We use cookies to ensure that we are offering you the best possible user experience on our website. Agree to our
privacy notice
in order to continue.
About
News
Service
Download
EN
Choose your language
Swedish
English
Change country
60,000 items
98% availability
Same day shipping
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Log in/Register
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Shopping cart
Homepage
Machine and plant construction
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Trapezoidal thread nuts, round double-start, RH thread
24004
Trapezoidal thread nuts, round double-start, RH thread
Corresponding to the dimensions and requirements of DIN 103
For low-noise motion drives
Good dry-running properties with gunmetal and plastic
Special features:
Datasheet
from kr152.47
plus sales tax
plus shipping costs
Added to your shopping cart
Add to cart
Please select Article
Article
Body material
Please select
gunmetal (7)
plastic (7)
steel (7)
DxP=Thread
Please select
TR 12X6 P3 (3)
TR 16X8 P4 (3)
TR 20X8 P4 (3)
TR 24X10 P5 (3)
TR 30X12 P6 (3)
TR 40X14 P7 (3)
TR 6X2 P1 (3)
L=Length
Please select
12 (3)
24 (3)
32 (3)
40 (3)
48 (3)
60 (3)
80 (3)
D1=Outside diameter
Please select
18 (3)
26 (3)
36 (3)
45 (3)
50 (3)
60 (3)
80 (3)
1
(current)
2
Filter
21 results found
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 6X2 P1 D1=18 L=12 STEEL, DOUBLE-START
Item No. 24004-060211
Body material
steel
DxP=Thread
TR 6X2 P1
L=Length
12
D1=Outside diameter
18
kr190.61
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 20X8 P4 D1=45 L=40 STEEL, DOUBLE-START
Item No. 24004-200811
Body material
steel
DxP=Thread
TR 20X8 P4
L=Length
40
D1=Outside diameter
45
kr228.02
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 12X6 P3 D1=26 L=24 STEEL, DOUBLE-START
Item No. 24004-120611
Body material
steel
DxP=Thread
TR 12X6 P3
L=Length
24
D1=Outside diameter
26
kr152.47
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 40X14 P7 D1=80 L=80 STEEL, DOUBLE-START
Item No. 24004-401411
Body material
steel
DxP=Thread
TR 40X14 P7
L=Length
80
D1=Outside diameter
80
kr771.84
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 24X10 P5 D1=50 L=48 STEEL, DOUBLE-START
Item No. 24004-241011
Body material
steel
DxP=Thread
TR 24X10 P5
L=Length
48
D1=Outside diameter
50
kr272.02
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 12X6 P3 D1=26 L=24 PLASTIC, DOUBLE-START
Item No. 24004-120614
Body material
plastic
DxP=Thread
TR 12X6 P3
L=Length
24
D1=Outside diameter
26
kr257.39
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 6X2 P1 D1=18 L=12 PLASTIC, DOUBLE-START
Item No. 24004-060214
Body material
plastic
DxP=Thread
TR 6X2 P1
L=Length
12
D1=Outside diameter
18
kr321.76
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 20X8 P4 D1=45 L=40 PLASTIC, DOUBLE-START
Item No. 24004-200814
Body material
plastic
DxP=Thread
TR 20X8 P4
L=Length
40
D1=Outside diameter
45
kr314.03
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 24X10 P5 D1=50 L=48 PLASTIC, DOUBLE-START
Item No. 24004-241014
Body material
plastic
DxP=Thread
TR 24X10 P5
L=Length
48
D1=Outside diameter
50
kr332.63
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 30X12 P6 D1=60 L=60 PLASTIC, DOUBLE-START
Item No. 24004-301214
Body material
plastic
DxP=Thread
TR 30X12 P6
L=Length
60
D1=Outside diameter
60
kr394.49
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 12X6 P3 D1=26 L=24 GUNMETAL, DOUBLE-START
Item No. 24004-120613
Body material
gunmetal
DxP=Thread
TR 12X6 P3
L=Length
24
D1=Outside diameter
26
kr216.52
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 6X2 P1 D1=18 L=12 GUNMETAL, DOUBLE-START
Item No. 24004-060213
Body material
gunmetal
DxP=Thread
TR 6X2 P1
L=Length
12
D1=Outside diameter
18
kr311.83
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 20X8 P4 D1=45 L=40 GUNMETAL, DOUBLE-START
Item No. 24004-200813
Body material
gunmetal
DxP=Thread
TR 20X8 P4
L=Length
40
D1=Outside diameter
45
kr419.78
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 30X12 P6 D1=60 L=60 GUNMETAL, DOUBLE-START
Item No. 24004-301213
Body material
gunmetal
DxP=Thread
TR 30X12 P6
L=Length
60
D1=Outside diameter
60
kr684.48
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 24X10 P5 D1=50 L=48 GUNMETAL, DOUBLE-START
Item No. 24004-241013
Body material
gunmetal
DxP=Thread
TR 24X10 P5
L=Length
48
D1=Outside diameter
50
kr468.90
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 16X8 P4 D1=36 L=32 STEEL, DOUBLE-START
Item No. 24004-160811
Body material
steel
DxP=Thread
TR 16X8 P4
L=Length
32
D1=Outside diameter
36
kr173.26
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 16X8 P4 D1=36 L=32 PLASTIC, DOUBLE-START
Item No. 24004-160814
Body material
plastic
DxP=Thread
TR 16X8 P4
L=Length
32
D1=Outside diameter
36
kr294.48
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 40X14 P7 D1=80 L=80 PLASTIC, DOUBLE-START
Item No. 24004-401414
Body material
plastic
DxP=Thread
TR 40X14 P7
L=Length
80
D1=Outside diameter
80
kr684.06
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 16X8 P4 D1=36 L=32 GUNMETAL, DOUBLE-START
Item No. 24004-160813
Body material
gunmetal
DxP=Thread
TR 16X8 P4
L=Length
32
D1=Outside diameter
36
kr360.11
More details
TRAPEZIODAL THREAD NUT RIGHT-HAND THREAD, TR 30X12 P6 D1=60 L=60 STEEL, DOUBLE-START
Item No. 24004-301211
Body material
steel
DxP=Thread
TR 30X12 P6
L=Length
60
D1=Outside diameter
60
kr311.52
More details
1
(current)
2
Filter
Description
Material
Steel C35Pb.
Gunmetal Rg7.
Plastic PA6.6 with MoS2).
Version
Bright.
Note
ISO trapezoidal thread based on DIN 103
Steel nuts: for adjustments during manual operation and as fastening nuts. Not advised for use with motorised drives due to the steel-steel material combination.
Gunmetal nuts: for motion drives with low and medium speed. By insufficient lubrication, gunmetal trapezoidal thread nuts on steel spindles have good dry-running properties.
Plastic nuts: for low-noise motion drives. Good dry-running properties.
Tolerance class 7H.
Details
CAD
Accessories