text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Trapeziodal Thread Nut
Version 1
RH thread
Version 2
double-start
Body material
steel
D1=Outside diameter
80
DxP=Thread
TR 40X14 P7
L=Length
80

Description

Material
Steel C35Pb.
Gunmetal Rg7.
Plastic PA6.6 with MoS2).
Version
Bright.
Note
ISO trapezoidal thread based on DIN 103.

Steel nuts: for adjustments during manual operation and as fastening nuts. Not advised for use with motorised drives due to the steel-steel material combination.

Gunmetal nuts: for motion drives with low and medium speed. By insufficient lubrication, gunmetal trapezoidal thread nuts on steel spindles have good dry-running properties.

Plastic nuts: for low-noise motion drives. Good dry-running properties.

Tolerance class 7H.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought