Splined Hub
with flange
steel
- Transmission of high torques while enabling simultaneous axial movement
- High strength
kr443.85
plus sales tax
Added to your shopping cart
Designation
Splined Hub
Version 1
with flange
Body material
steel
N=No. of slots
6
P=Profile
KW13X16
B
3,5
D
16
D1
13
D2
25
D3
36
D4
4,5
D5
50
D6
22
L
40
L1
8
T
3
Description
Material
Steel C45.
Stainless steel 1.4305.
Gunmetal Rg 7.
Stainless steel 1.4305.
Gunmetal Rg 7.
Version
Bright.
Note
Spline hubs based on DIN ISO 14 with straight parallel flanks. A spline shaft with spline hub is used to transmit high torques while enabling simultaneous axial movement.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.