text.skipToContent
text.skipToNavigation
x
We use cookies to ensure that we are offering you the best possible user experience on our website. Agree to our
privacy notice
in order to continue.
About
News
Service
Download
EN
Choose your language
Swedish
English
Change country
60,000 items
98% availability
Same day shipping
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Log in/Register
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
Products
Product overview
norelem
positions
Flexible standard component system
01000
Plates
Angle Plate
Circular plates
Profiles
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Cam levers
Cam clamps
Swing clamps
Hook clamps, hook clamp holders
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
more product categories
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
12000
Pneumatic cylinder
more product categories
norelem
moves
Systems and components for machine and plant construction
20000
Connectors
Linear modules, linear gantry modules (electric)
Proximity switch
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
25000
Power supply units
Stepper motors
26000
Springs
Elastomer buffers
Rubber buffers
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Angle joints
Levelling sets
Hinges
Axial joints
Connections for gas springs (brackets)
Plates for levelling feet
Threaded spindles for levelling feet
Levelling feet accessories
Clevis joints
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
more product categories
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
more product categories
norelem
clamps
Clamping technology
41000
Vices
more product categories
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
more product categories
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets, protective mats
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
more product categories
Catalogue
CAD
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Products
Catalogue
CAD
Contact
About
News
Service
Download
Shopping cart
Homepage
Machine and plant construction
24000
Pillow block bearings
Pillow block bearing pedestal type
24241-01
Pillow block bearing pedestal type
With a sealed, single-row ball bearing or plastic slide bearing
Compensates for misalignments on the shaft
Internal diameter of the bearings with plus-tolerance
Maintenance-free and corrosion protected
Ready to install
Special features:
Datasheet
Technical information
from kr457.71
plus sales tax
plus shipping costs
Added to your shopping cart
Add to cart
Please select Article
Article
D=Internal diameter
Please select
12 (2)
15 (2)
20 (2)
25 (2)
30 (2)
35 (2)
40 (2)
B
Please select
73 (6)
76 (2)
102 (2)
108 (2)
117 (2)
E=Hole spacing
Please select
50,8 (8)
76,1 (2)
82,6 (2)
88,9 (2)
GH=Housing
Please select
201 (2)
202 (2)
204 (2)
205 (2)
206 (2)
207 (2)
208 (2)
L
Please select
38 (10)
48 (4)
Filter
14 results found
PILLOW BLOCK BEARING PEDESTAL BEARING, D=15 STAINLESS STEEL 1.4301, COMP:STAINLESS STEEL
Item No. 24241-01-15202
D=Internal diameter
15
B
73
E=Hole spacing
50,8
GH=Housing
202
L
38
kr492.10
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=15 STAINLESS STEEL 1.4301, COMP:POM
Item No. 24241-01-115202
D=Internal diameter
15
B
73
E=Hole spacing
50,8
GH=Housing
202
L
38
kr492.10
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=20 STAINLESS STEEL 1.4301, COMP:POM
Item No. 24241-01-120204
D=Internal diameter
20
B
73
E=Hole spacing
50,8
GH=Housing
204
L
38
kr457.71
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=30 STAINLESS STEEL 1.4301, COMP:POM
Item No. 24241-01-130206
D=Internal diameter
30
B
102
E=Hole spacing
76,1
GH=Housing
206
L
38
kr724.19
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=12 STAINLESS STEEL 1.4301, COMP:STAINLESS STEEL
Item No. 24241-01-12201
D=Internal diameter
12
B
73
E=Hole spacing
50,8
GH=Housing
201
L
38
kr512.89
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=25 STAINLESS STEEL 1.4301, COMP:POM
Item No. 24241-01-125205
D=Internal diameter
25
B
76
E=Hole spacing
50,8
GH=Housing
205
L
38
kr502.85
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=35 STAINLESS STEEL 1.4301, COMP:POM
Item No. 24241-01-135207
D=Internal diameter
35
B
108
E=Hole spacing
82,6
GH=Housing
207
L
48
kr851.37
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=40 STAINLESS STEEL 1.4301, COMP:POM
Item No. 24241-01-140208
D=Internal diameter
40
B
117
E=Hole spacing
88,9
GH=Housing
208
L
48
kr1,035.50
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=25 STAINLESS STEEL 1.4301, COMP:STAINLESS STEEL
Item No. 24241-01-25205
D=Internal diameter
25
B
76
E=Hole spacing
50,8
GH=Housing
205
L
38
kr502.85
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=30 STAINLESS STEEL 1.4301, COMP:STAINLESS STEEL
Item No. 24241-01-30206
D=Internal diameter
30
B
102
E=Hole spacing
76,1
GH=Housing
206
L
38
kr724.19
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=35 STAINLESS STEEL 1.4301, COMP:STAINLESS STEEL
Item No. 24241-01-35207
D=Internal diameter
35
B
108
E=Hole spacing
82,6
GH=Housing
207
L
48
kr851.37
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=20 STAINLESS STEEL 1.4301, COMP:STAINLESS STEEL
Item No. 24241-01-20204
D=Internal diameter
20
B
73
E=Hole spacing
50,8
GH=Housing
204
L
38
kr457.71
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=40 STAINLESS STEEL 1.4301, COMP:STAINLESS STEEL
Item No. 24241-01-40208
D=Internal diameter
40
B
117
E=Hole spacing
88,9
GH=Housing
208
L
48
kr1,035.50
More details
PILLOW BLOCK BEARING PEDESTAL BEARING, D=12 STAINLESS STEEL 1.4301, COMP:POM
Item No. 24241-01-112201
D=Internal diameter
12
B
73
E=Hole spacing
50,8
GH=Housing
201
L
38
kr512.89
More details
Filter
Description
Material
Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.
Version
Plain bearing white.
Stainless steel parts bright.
Note
These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.
Drawing reference
1) ball bearing
2) plain bearing
Details
CAD
Accessories