{"product":{"productId":"agid.16077","price":616.74,"name":"Pillow block bearing pedestal stainless steel"},"currency":"SEK"}
Material
Housing, stainless steel 1.4301.
Bearing, stainless steel 1.4125.
Seal, rubber NBR.
Version
Bright.
Show more
Show less
Description
Material
Housing, stainless steel 1.4301.
Bearing, stainless steel 1.4125.
Seal, rubber NBR.
Version
Bright.
Note
Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.
In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.
All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.
All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
Temperature range
-15 °C to +100 °C.
Drawing reference
1) ball bearing
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.