text.skipToContent text.skipToNavigation
EN
Choose your language

24212

Pillow block bearing flange type UCFC with centring hub

  • With a sealed, single-row ball bearing
  • Compensates for misalignments on the shaft
  • Internal diameter of the bearings with plus-tolerance
  • Maintenance-free
  • Ready to install
Special features:

from kr164.38

plus sales tax
9 results found

Description

Material
Housing, grey cast iron.
Bearing, ball-bearing steel 100Cr6.
Seal, rubber NBR.
Version
Housing, painted.
Note
Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.

In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.

All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
Temperature range
-15 °C to +100 °C.
Drawing reference
1) ball bearing