text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pillow Block Bearing
Version 1
pedestal bearing
Version 2
BPP
Body material
steel
BS=Fastening screw(s)
M08
D=Internal diameter
15
E=Hole spacing
68
Fmax=Max. stat. load kN
2,16
GH=Housing
PP 202
LA=Bearing
B 202
A1
6
B
86
D3
9,5
H
43,8
H1
22,2
L
25
L1
22
S
3,2
α
10°

Description

Material
Housing, steel
Bearing, ball-bearing steel 100Cr6.
Seal, rubber NBR.
Version
Housing, electro zinc-plated.
Note
Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a sheet steel housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.

In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication.

Do not exceed the housing load. It is less than the load rating of the bearings.
Temperature range
-15 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought