text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pillow Block Bearing
Version 1
pedestal bearing
Body material
stainless steel
Component material
POM
Steel code
1.4301
D=Internal diameter
40
E=Hole spacing
137
GH=Housing
208
B
184
D3
17
E1
23
H
100
H1
49,2
H2
19
L
54
L1
49,2
L2
17

Description

Material

Housing 1.4301.

Ball bearing 1.4112.

Plain bearing POM.

Version
Plain bearing white.
Stainless steel parts bright.
Note
These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.
Drawing reference
1) ball bearing
2) plain bearing
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought