Pillow Block Bearing
pedestal bearing
stainless steel
- With a sealed, single-row ball bearing or plastic slide bearing
- Compensates for misalignments on the shaft
- Internal diameter of the bearings with plus-tolerance
- Maintenance-free and corrosion protected
- Ready to install
kr641.34
plus sales tax
Added to your shopping cart
Designation
Pillow Block Bearing
Version 1
pedestal bearing
Body material
stainless steel
Component material
POM
Steel code
1.4301
D=Internal diameter
25
E=Hole spacing
105
GH=Housing
205
B
140,6
D3
13
E1
21
H
69,7
H1
36,5
H2
18,3
L
38,2
L1
34
L2
13
Description
Material
Housing 1.4301.
Ball bearing 1.4112.
Plain bearing POM.
Version
Plain bearing white.
Stainless steel parts bright.
Stainless steel parts bright.
Note
These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.
Drawing reference
1) ball bearing
2) plain bearing
2) plain bearing
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.