text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pillow Block Bearing
Version 1
flange bearing
Body material
stainless steel
Component material
POM
Steel code
1.4301
D=Internal diameter
35
E=Hole spacing
130
GH=Housing
207
B
156
B1
90
D3
13
L
44,5
L2
34
L3
14,3

Description

Material
Housing 1.4301.

Ball bearing 1.4112.

Plain bearing POM.
Version
Plain bearing white.
Stainless steel parts bright.
Note
These stainless steel pillow block bearings have the same operating dimensions as the standard bearing housings of the major manufacturers, and can so be used or exchanged in existing constructions.
Drawing reference
1) ball bearing
2) plain bearing
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range