text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Pillow Block Bearing
Version 1
flange bearing
Version 2
UCF
Body material
grey cast iron
BS=Fastening screw(s)
M16
D=Internal diameter
55
E=Hole spacing
130
GH=Housing
F 211
LA=Bearing
UC 211
A1
22,2
A2
25
B
162
D3
19
L
58,4
L1
55,6
L2
43
L3
20
α
10°

Description

Material
Housing, grey cast iron.
Bearing, ball-bearing steel 100Cr6.
Seal, rubber NBR.
Version
Housing, painted.
Note
Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.

In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.

All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
Temperature range
-15 °C to +100 °C.
Drawing reference
1) ball bearing
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range