text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Insert Bearing
Version 2
MUC
Body material
stainless steel
Component material
PTFE
D=Internal diameter
20
GS=grub screw
M06X0,75
LA=Bearing
MUC 204
T1=Dynamic load ratings (kN)
9,88
T2=Static load ratings kN
6,2
A
18,3
A1
12,7
A2
4,8
A3
3,7
D1
29
D2
47
L1
31
L2
17

Description

Material

Stainless steel 1.4125.

Seal, rubber NBR.

Version
Sealed on both sides with a spherical outer ring.
Can be re-lubricated.
Note
The internal construction of the insert bearings corresponds to that of standard Series 6200 and 6300 radial ball bearing. However, they have wider inner rings for easier fastening on shafts. The inner rings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by 2 grub screws positioned 120° apart on the inner ring.

The insert bearings are ready to install and are permanently lubricated with a suitable ball bearing grease. In normal applications, re-lubrication is not necessary.
Temperature range
-15 °C to +100 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought