text.skipToContent text.skipToNavigation
EN
Choose your language

24070

Housings for flange nuts

  • For mounting of flange nuts acc. to DIN 69051 Part 5
  • Can be screwed on from top or bottom
  • Can be pinned with two tapered pins or dowel pins
  • Fastening screws included
Special features:

from kr990.14

plus sales tax

Description

Material
Steel.
Version
Black oxidised.
Note
The housings are suitable for installing flange nuts acc. to DIN 69051 Part 5. The axis height of the spindle bearings is matched to the fixed bearing units 24072 and floating bearing units 24074. The housings can be screwed on from above or below and pinned with two taper pins or cylindrical pins.

Supplied with 6 fastening screws grade 8.8.