text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Housing
Body material
steel
D1=Internal diameter
50
For=Suitable for spindle Ø
32
B
112
B1
70
B2
72
D2
9,7
D3
10,5
D4
M12
D5
M08
E
65
E1
92
E2
29
H
82
H1
42
H2
27
H3
10
H4
19
L
49
L1
16
T
18
T1
20

Description

Material
Steel.
Version
Black oxidised.
Note
The housings are suitable for installing flange nuts acc. to DIN 69051 Part 5. The axis height of the spindle bearings is matched to the fixed bearing units 24072 and floating bearing units 24074. The housings can be screwed on from above or below and pinned with two taper pins or cylindrical pins.

Supplied with 6 fastening screws grade 8.8.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought