text.skipToContent text.skipToNavigation
EN
Choose your language

24076

Fixed bearing units block version

  • With 2-axial angular contact ball bearings with seals
  • Dimensions matched to floating bearing unit 24078
Special features:

from kr562.53

plus sales tax
7 results found

Description

Material
Housing steel.
Version
Housing black oxidised.
Note
The axis height of the spindle bearings is matched to the floating bearing unit 24078. The fixed bearing units are composed of a housing with 2 angular contact thrust ball bearings with seals. Preloaded by a an initial flange. With backstops and a locknut.
Drawing reference
1) C for socket head screw ISO 4762
2) M slotted nut